- Article no.:
- HD 1681630
- Version
- Hygienic Design Enclosures
- Material
- Housing and cover: Stainless steel 1.4301 (AISI 304), 1.5 mm
Screw plug: Stainless steel
Seal: Silicone, compliant with FDA Guideline 21 CFR 177.2600
- Surface finish
- Housing and cover: Brushed, grain 400, peak-to-valley height < 0.8 µm
Seal: Blue, dyed (RAL 5010)
- Supply includes
- Housing of all-round solid construction
Cover with swicth cutout
Seal and quick-release bolt (supplied loose)
- Dimensions
- Width front: 100 mm
Width (rear): 122 mm
Height, front: 100 mm
Height rear: 122 mm
Depth: 90 mm( Width front: 3.94 ˝
Width (rear): 4.8 ˝
Height, front: 3.94 ˝
Height rear: 4.8 ˝
Depth: 3.54 ˝ )
- Hole pattern
- 60 mm( 2.36 ˝ )
- Breakouts (number x Ø)
- 1 x 30.5 mm( 1.2 ˝ )
- IK code
- IK08
- Base material
- Stainless steel 1.4301 (AISI 304)
- Lock
- Lock version: Hygiene-compliant quick-release hexagon fasteners
No. of locks: 4
- Protection category IP to IEC 60 529
- IP 66
- IP X9
- Protection category NEMA
- NEMA 1
- NEMA 3
- NEMA 3X
- NEMA 4
- NEMA 4X
- NEMA 12
- NEMA 13
- Type rating according to UL 50E
- Type 1
- Type 3
- Type 3X
- Type 4
- Type 4X
- Type 12
- Type 13
- Packaging unit
- 1 pc(s).
- Net weight
- 0.96 kg
- Gross weight
- 1 kg
- Customs tariff number
- 84879090
- EAN
- 4028177995482
- ETIM 9
- EC002713
- ETIM 8
- EC002713
- ECLASS 8.0
- 27180101
- Product description
-
HD push-button housing, WHD: 100x100x90 mm, stainless steel, 1.4301, 1 button cutout, Ø 30.5 mm