JB Junction box 316 stainless steel

Article no.: JB 8018152

Model no.: JB080606H6

The JB enclosure offers protection for dense wiring and sensitive small instruments. These hinged cover junction boxes combine the advantages of the AE and KL series at an economical cost. Features include 180 degree hinge and slotted insert quarter turn latch. Foamed-in-place gasket and a knife-edge perimeter add extra protection. Stainless steel 1.4404 (AISI 316L).

Article no.:
JB 8018152
Model no.:
JB080606H6
Material
Stainless steel 1.4404 (AISI 316L)
Surface finish
Housing and door: Brushed, grain 240
Supply includes
180° hinge
Mounting panel
Material thickness - door
1.5 mm
( 0.06 ˝ )
Material thickness - enclosure
1.5 mm
( 0.06 ˝ )
Position door catch
left
Dimensions
Width: 150 mm
Height: 200 mm
Depth: 150 mm
( Width: 5.91 ˝
Height: 7.87 ˝
Depth: 5.91 ˝ )
Protection category IP to IEC 60 529
IP 66
Protection category NEMA
NEMA 4X
Packaging unit
1 pc(s).
Net weight
4.85 lb
Gross weight
4.901 lb
Customs tariff number
8538100000
UPC-Code
83300
Approvals
UL + C-UL (listed)
Documentation
Additional information