JB Junction box 316 stainless steel

Article no.: JB 8018153

Model no.: JB121008H6

The JB enclosure offers protection for dense wiring and sensitive small instruments. These hinged cover junction boxes combine the advantages of the AE and KL series at an economical cost. Features include 180 degree hinge and slotted insert quarter turn latch. Foamed-in-place gasket and a knife-edge perimeter add extra protection. Stainless steel 1.4404 (AISI 316L).

Article no.:
JB 8018153
Model no.:
JB121008H6
Material
Stainless steel 1.4404 (AISI 316L)
Surface finish
Housing and door: Brushed, grain 240
Supply includes
180° hinge
Mounting panel
Material thickness - door
1.5 mm
( 0.06 ˝ )
Material thickness - enclosure
1.5 mm
( 0.06 ˝ )
Position door catch
left
Dimensions
Width: 250 mm
Height: 300 mm
Depth: 200 mm
( Width: 9.84 ˝
Height: 11.8 ˝
Depth: 7.87 ˝ )
Protection category IP to IEC 60 529
IP 66
Protection category NEMA
NEMA 4X
Packaging unit
1 pc(s).
Net weight
11.023 lb
Gross weight
13.228 lb
Customs tariff number
8538100000
UPC-Code
83307
Approvals
UL + C-UL (listed)
Documentation
Additional information