JB Junction box Carbon steel

Article no.: JB 8018097

Model no.: JB100804HC

The JB enclosure offers protection for dense wiring and sensitive small instruments. These hinged cover junction boxes combine the advantages of the AE and KL series at an economical cost. Features include 180 degree hinge and slotted insert quarter turn latch. Foamed-in-place gasket and a knife-edge perimeter add extra protection.

Article no.:
JB 8018097
Model no.:
JB100804HC
Material
Housing and door: Carbon steel, all-round foamed-in PU seal
Surface finish
Housing and door: Dipcoat primed, powder-coated on the outside, textured paint
Color
RAL 7035
Supply includes
180° hinge
Housing with door
Mounting panel
Material thickness - door
1.5 mm
( 0.06 ˝ )
Material thickness - enclosure
1.5 mm
( 0.06 ˝ )
Material thickness – mounting plate
1.5 mm
( 0.06 ˝ )
Position door catch
left
Dimensions
Width: 200 mm
Height: 250 mm
Depth: 100 mm
( Width: 7.87 ˝
Height: 9.84 ˝
Depth: 3.94 ˝ )
Protection category IP to IEC 60 529
IP 66
Protection category NEMA
NEMA 4
Packaging unit
1 pc(s).
Net weight
5.701 lb
Gross weight
5.732 lb
Customs tariff number
8538100000
UPC-Code
83258
Approvals
UL
Declarations
Declaration of conformity
Documentation
Additional information
Instructions