JB Junction box 304 stainless steel

Article number: JB 8018.109

Model no.: JB100804H4

The JB enclosure offers protection for dense wiring and sensitive small instruments. These hinged cover junction boxes combine the advantages of the AE and KL series at an economical cost. Features include 180 degree hinge and slotted insert quarter turn latch. Foamed-in-place gasket and a knife-edge perimeter add extra protection.

Article number:
JB 8018.109
Model no.:
JB100804H4
Material
Cover: Stainless steel 1.4301 (AISI 304), all-round foamed-in PU seal
Housing: Stainless steel 1.4301 (AISI 304)
Surface finish
Housing and door: Brushed, grain 240
Supply includes
180° hinge
Mounting panel
Material thickness - door
1.5 mm
( 0.06 ˝ )
Material thickness - enclosure
1.5 mm
( 0.06 ˝ )
Material thickness – mounting plate
1.5 mm
( 0.06 ˝ )
Position door catch
left
Dimensions
Width: 200 mm
Height: 250 mm
Depth: 100 mm
( Width: 7.87 ˝
Height: 9.84 ˝
Depth: 3.94 ˝ )
Protection category IP to IEC 60 529
IP 66
Protection category NEMA
NEMA 4X
Packaging unit
1 pc(s).
Net weight
5.952 lb
Gross weight
6.614 lb
Customs tariff number
7326908688
UPC-Code
83277
Approvals
UL + C-UL (listed)
Documentation
Additional information