E-Box EB Carbon steel

Article no.: EB 1751500

Model no.: 0200H0150W0120D EB TXT RAL7035

Spray-finished enclosure with door and mounting plate of sheet steel. Protection category IP 66. For the North American market, we have enhanced our product offerings to include the below additional size options.

Article no.:
EB 1751500
Model no.:
0200H0150W0120D EB TXT RAL7035
Material
Housing and door: Carbon steel, all-round foamed-in PU seal
Surface finish
Housing and door: Dipcoat primed, powder-coated on the outside, textured paint
Mounting panel: Zinc-plated
Color
RAL 7035
Supply includes
Housing with hinged door
180° hinge
Cam lock with 3 mm double-bit insert
Mounting panel
Material thickness - door
1.5 mm
( 0.06 ˝ )
Material thickness - enclosure
1.5 mm
( 0.06 ˝ )
Position door catch
right
Dimensions
Width: 150 mm
Height: 200 mm
Depth: 120 mm
( Width: 5.91 ˝
Height: 7.87 ˝
Depth: 4.72 ˝ )
Protection category IP to IEC 60 529
IP 66
Protection category NEMA
NEMA 4
Packaging unit
1 pc(s).
Gross weight
4.901 lb
Customs tariff number
7326909099
UPC-Code
37461
Approvals
CSA
UL
Data sheets
Drawings