E-Box EB Carbon steel

Article no.: EB 1752500

Model no.: 0250H0200W0155D EB TXT RAL7035

Spray-finished enclosure with door and mounting plate of sheet steel. Protection category IP 66. For the North American market, we have enhanced our product offerings to include the below additional size options.

Article no.:
EB 1752500
Model no.:
0250H0200W0155D EB TXT RAL7035
Material
Housing and door: Carbon steel, all-round foamed-in PU seal
Surface finish
Housing and door: Dipcoat primed, powder-coated on the outside, textured paint
Mounting panel: Zinc-plated
Color
RAL 7035
Supply includes
Housing with hinged door
180° hinge
Cam lock with 3 mm double-bit insert
Mounting panel
Material thickness - door
1.5 mm
( 0.06 ˝ )
Material thickness - enclosure
1.5 mm
( 0.06 ˝ )
Position door catch
right
Dimensions
Width: 200 mm
Height: 250 mm
Depth: 155 mm
( Width: 7.87 ˝
Height: 9.84 ˝
Depth: 6.1 ˝ )
Protection category IP to IEC 60 529
IP 66
Protection category NEMA
NEMA 4
Packaging unit
1 pc(s).
Net weight
8.501 lb
Gross weight
8.501 lb
Customs tariff number
8538100000
UPC-Code
37462
Approvals
CSA
UL
Data sheets
Drawings