Pushbutton boxes PB

Article no.: PB 8017645

Model no.: PB01305S1C

Article no.:
PB 8017645
Model no.:
PB01305S1C
Material
Carbon steel
Surface finish
Housing and cover: Dipcoat primed, powder-coated on the outside, textured paint
Color
RAL 7035
Supply includes
Cover screws, captive
Wall Mounting Brackets
Hole diameter
30.5 mm
Number of holes
1
Number of columns
1
Number of rows
1
Dimensions
Width: 82 mm
Height: 88 mm
Depth: 69 mm
( Width: 3.23 ˝
Height: 3.46 ˝
Depth: 2.72 ˝ )
Protection category NEMA
NEMA 12
NEMA 13
NEMA 4
Packaging unit
1 pc(s).
Net weight
1.543 lb
Gross weight
1.991 lb
Customs tariff number
8538100000
UPC-Code
81135
Product description
PB pushbutton box, 1-hole, 30.5 mm hole diameter, 3.46" H x 3.23" W x 2.72" D, Carbon Steel, Light Gray
Data sheets
Drawings