Pushbutton boxes PB

Article no.: PB 8017.646

Model no.: PB02305S1C

The NEMA rated PB series pushbutton box enclosure is designed for indoor and outdoor use to house pushbuttons, selector switches, and pilot lights. This enclosure protects equipment from dirt, dust, sprayed water, oil, and coolants.

Article no.:
PB 8017.646
Model no.:
PB02305S1C
Material
Carbon steel
Surface finish
Housing and cover: Dipcoat primed, powder-coated on the outside, textured paint
Color
RAL 7035
Supply includes
Cover screws, captive
Wall Mounting Brackets
Hole diameter
30.5 mm
Number of holes
2
Number of columns
1
Number of rows
2
Dimensions
Width: 82 mm
Height: 146 mm
Depth: 69 mm
( Width: 3.23 ˝
Height: 5.75 ˝
Depth: 2.72 ˝ )
Protection category NEMA
NEMA 12
NEMA 13
NEMA 4
Packaging unit
1 pc(s).
Net weight
2.2 lb
Gross weight
2.205 lb
Customs tariff number
7326909099
UPC-Code
81136
Product description
PB pushbutton box, 2-hole, 30.5 mm hole diameter, 5.75" H x 3.23" W x 2.72" D, Carbon Steel, Light Gray
Data sheets
Drawings