Pushbutton boxes PB

Article no.: PB 8017665

Model no.: PB02225M1C

Article no.:
PB 8017665
Model no.:
PB02225M1C
Material
Carbon steel
Surface finish
Housing and cover: Dipcoat primed, powder-coated on the outside, textured paint
Color
RAL 7035
Supply includes
Cover screws, captive
Wall Mounting Brackets
Hole diameter
22.5 mm
Number of holes
2
Number of columns
1
Number of rows
2
Dimensions
Width: 69 mm
Height: 130 mm
Depth: 88 mm
( Width: 2.72 ˝
Height: 5.12 ˝
Depth: 3.46 ˝ )
Protection category NEMA
NEMA 12
NEMA 13
NEMA 4
Packaging unit
1 pc(s).
Net weight
1.92 lb
Gross weight
1.984 lb
Customs tariff number
8538100000
UPC-Code
81155
Product description
PB pushbutton box, 2-hole, 22.5 mm hole diameter, 5.12" H x 2.72" W x 3.46" D, Carbon Steel, Light Gray
Data sheets
Drawings