Pushbutton boxes PB

Article no.: PB 9817601

Model no.: PB02305S1CY

Article no.:
PB 9817601
Model no.:
PB02305S1CY
Material
Carbon steel
Surface finish
Housing and cover: Dipcoat primed, powder-coated on the outside, textured paint
Color
RAL 1018
Supply includes
Cover screws, captive
Wall Mounting Brackets
Hole diameter
30.5 mm
Number of holes
2
Dimensions
Width: 83 mm
Height: 146 mm
Depth: 70 mm
( Width: 3.27 ˝
Height: 5.75 ˝
Depth: 2.76 ˝ )
Protection category NEMA
NEMA 12
NEMA 13
NEMA 4
Packaging unit
1 pc(s).
Customs tariff number
8538100000
UPC-Code
93569
Product description
PB pushbutton box, 2-hole, 30.5 mm hole diameter, 5.75" H x 3.27" W x 2.76" D, Carbon Steel, Yellow