Pushbutton boxes PB

Article no.: PB 9817605

Model no.: PB01225M1CY

Article no.:
PB 9817605
Model no.:
PB01225M1CY
Material
Carbon steel
Surface finish
Housing and cover: Dipcoat primed, powder-coated on the outside, textured paint
Color
RAL 1018
Supply includes
Cover screws, captive
Wall Mounting Brackets
Hole diameter
22.5 mm
Number of holes
1
Dimensions
Width: 70 mm
Height: 83 mm
Depth: 89 mm
( Width: 2.76 ˝
Height: 3.27 ˝
Depth: 3.5 ˝ )
Protection category NEMA
NEMA 12
NEMA 13
NEMA 4
Packaging unit
1 pc(s).
Customs tariff number
8538100000
UPC-Code
93573
Product description
PB pushbutton box, 1-hole, 22.5 mm hole diameter, 3.27" H x 2.76" W x 3.5" D, Caron Steel, Yellow