Pushbutton boxes PB

Article number: PB 9817.606

Model no.: PB02225M1CY

The NEMA rated PB series pushbutton box enclosure is designed for indoor use to house pushbuttons, selector switches, and pilot lights. This enclosure protects equipment from dirt, dust, sprayed water, oil, and coolants.

Article number:
PB 9817.606
Model no.:
PB02225M1CY
Material
Carbon steel
Surface finish
Housing and cover: Dipcoat primed, powder-coated on the outside, textured paint
Color
RAL 1018
Supply includes
Cover screws, captive
Wall Mounting Brackets
Hole diameter
22.5 mm
Number of holes
2
Dimensions
Width: 70 mm
Height: 130 mm
Depth: 89 mm
( Width: 2.76 ˝
Height: 5.12 ˝
Depth: 3.5 ˝ )
Protection category NEMA
NEMA 12
NEMA 13
NEMA 4
Packaging unit
1 pc(s).
UPC-Code
93574
Product description
PB pushbutton box, 2-hole, 22.5 mm hole diameter, 5.12" H x 2.76" W x 3.5" D, Carbon Steel, Yellow