Pushbutton boxes PB Stainless steel

Article no.: PB 8017728

Model no.: PB04225M14

The NEMA rated PB series pushbutton box enclosure is designed for indoor and outdoor use to house pushbuttons, selector switches, and pilot lights. This enclosure protects equipment from dirt, dust, sprayed water, oil, and coolants.

Article no.:
PB 8017728
Model no.:
PB04225M14
Material
Stainless steel 1.4301 (AISI 304)
Surface finish
Housing and cover: Brushed, grain 240
Supply includes
Wall mounting bracket
Cover screws, captive
Hole diameter
22.5 mm
Number of holes
4
Number of columns
1
Number of rows
4
Dimensions
Width: 69 mm
Height: 225 mm
Depth: 88 mm
( Width: 2.72 ˝
Height: 8.86 ˝
Depth: 3.46 ˝ )
Protection category NEMA
NEMA 12
NEMA 13
NEMA 4X
Packaging unit
1 pc(s).
Net weight
3.399 lb
Gross weight
3.399 lb
Customs tariff number
8538100000
UPC-Code
81218
Product description
PB pushbutton box, 4-hole, 22.5 mm hole diameter, 8.86" H x 2.72" W x 3.46" D, Stainless Steel
Data sheets
Drawings