Bus-Mounting Fuse Element

Article no.: SV 3427010

3-pole, for 60 mm bar center distance.

Article no.:
SV 3427010
Material
Bus-mounting fuse base: Fiberglass-reinforced, thermoplastic polyester (PBT)
Contact hazard protection: Polyamide
Fire protection corresponding to UL 94-V0
Color
RAL 7035
Note
Wire end ferrules should be used with fine stranded wire conductors
For bar systems with center-to-center spacing
60 mm
Type of connection (electrical)
Box terminal
Fuse inserts
D II-E 27 (adaptor screw)
Rated insulation voltage Ui
690 V
Rated current max.
25 A
Rated operating voltage
500 V (DC)
500 V, 3~
Note
For the use of fuse inserts to DIN EN 60 269-3 (DIN VDE 0636-3)
Dimensions
Width: 42 mm
Height: 209 mm
( Width: 1.65 ˝
Height: 8.23 ˝ )
Connection of round conductors
1.5 ‐ 16 mm²
Suitable for busbars
Height: 5, 10 mm
( Height: 0.2, 0.39 ˝ )
Number of poles
3-pole
Rated operating voltage (L1 + L2)
500 V (DC)
Rated operating voltage (L1 + L3)
500 V (DC)
Round conductor cross-section
1.5 ‐ 16 mm²
Packaging unit
10 pc(s).
Net weight
2.37 kg
Gross weight
2.465 kg
Copper weight (kg per piece)
0.046
Customs tariff number
85369095
EAN
4028177674950
ETIM 9
EC001644
ETIM 8
EC001644
ECLASS 8.0
27142120
Product description
SV Bus-mounting fuse base, DII-E27, 25 A, 500 V, 3-pole, round conductor connection 1,5-16 mm², adaptor screw
Approvals
ABS
DNV-GL
Lloyds Register of Shipping
Declarations
Declaration of conformity
Documentation
Additional information
Instructions
Safety instructions
Data sheets
Technical details