PLS busbar connectors

Article no.: SV 3504000

For connecting/splicing the PLS busbar, no drilling required.

Article no.:
SV 3504000
Product description
For connecting/splicing the PLS busbars. Drilling is not required.
Material
E-Cu
Surface finish
Nickel-plated
Rated current (max.)
684 A
Suitable for busbars
PLS 800
Suitable for Model No.
9341.000
9341.050
Connection type
Single connection
Dimensions
Length: 50 mm
( Length: 1.97 ˝ )
Packaging unit
3 pc(s).
Net weight
0.99 kg
Gross weight
1.024 kg
Copper weight (kg per piece)
0.33
Customs tariff number
85369010
EAN
4028177043220
ETIM 9
EC000713
ETIM 8
EC000713
ECLASS 8.0
27400606
Product description
SV Busbar connector, PLS 800, single connection
Approvals
ABS
DNV-GL
Lloyds Register of Shipping
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions
Data sheets
Technical details