Busbar cover sections

Article no.: SV 9350060

For all-round encapsulation of the busbars. May be cut to the desired length.

Article no.:
SV 9350060
Product description
Contact hazard protection through encapsulation of busbars.
Material
Thermally modified hard PVC.
Fire protection corresponding to UL 94-V0
Color
RAL 7035
Note
May be cut to length as required
Suitable for busbars
Busbar E-Cu
Suitable for busbars
12/15 x 10 mm
Dimensions
Length: 1,000 mm
( Length: 39.4 ˝ )
Packaging unit
4 pc(s).
Net weight
0.48 kg
Gross weight
0.48 kg
Customs tariff number
85472000
EAN
4028177219540
ETIM 9
EC000775
ECLASS 8.0
27142414
Product description
SV Busbar cover section, for demension WH: 12/15x10 mm, L: 1000 mm/section
Data sheets
Technical details