Busbar Connectors

Article no.: SV 9350075

For connecting busbars, no drilling required.

Article no.:
SV 9350075
Product description
For connecting rectangular busbars, no drilling required.
Material
Top piece: St 37, nickel-plated
Back plate: E-Cu, nickel-plated
Connection type
Single connection
Suitable for busbars
12 x 5 - 15 x 10 mm
Packaging unit
3 pc(s).
Net weight
0.39 kg
Gross weight
0.411 kg
Copper weight (kg per piece)
0.05
PCF/VE (cradle-to-gate)
1.6 kg CO2 eq (Cat B)
Information regarding the PCF class
Category B: PCF value (cradle-to-gate) calculated approximately on the basis of the product weight and self-declared
Customs tariff number
85369010
EAN
4028177504844
ETIM 9
EC000713
ECLASS 8.0
27400606
Product description
SV Busbar connector, for E-Cu 12x5-15x10 mm, single connection
Approvals
ABS
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Safety instructions
Data sheets
Technical details