Maxi-PLS Busbar, E-Cu for Maxi-PLS 60 system

Article no.: SV 9650291

Dimensions: 60x60 mm, bar cross-section: 2323 mm²

Article no.:
SV 9650291
Product description
For assembling cable connection systems.
Material
E-Cu
Cross-section
2,323 mm²
Length
1,091 mm
( 43 ˝ )
Note
May be cut to length as required
Suitable for
Width: = 1,200 mm
( Width: = 47.2 ˝ )
Packaging unit
1 pc(s).
Net weight
22.55 kg
Gross weight
22.55 kg
Copper weight (kg per piece)
22.55
Customs tariff number
74071000
EAN
4028177569560
ETIM 9
EC002525
ECLASS 8.0
27370303
Product description
SV Maxi-PLS busbar E-Cu, L: 1091 mm, Maxi-PLS 3200
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Manufacturer's declaration
Documentation
Instructions
Safety instructions
Data sheets
Technical details