- Article number:
- SV 9673.438
- Version
- With vent
- Product description
- For the horizontal separation of compartments with vertical busbars. In combination with the side panel modules, this creates form separation in accordance with Form 3 or 4.
- Material
- Carbon steel, 1.25 mm
- Surface finish
- Zinc-plated
- Mounting cut-out
- Width:212 mm
Depth:201 mm( Width:8.35 ˝
Depth:7.91 ˝ )
- For compartment depth
- 800 mm( 31.5 ˝ )
- Mounting tip
- 2 mounting brackets each are required to install the functional space dividers.
- Dimensions
- Width: 306 mm
Depth: 788 mm( Width: 12 ˝
Depth: 31 ˝ )
- Suitable for
- Width: = 400 mm( Width: = 15.7 ˝ )
- Packaging unit
- 4 pc(s).
- Net weight
- 7.5 kg
- Customs tariff number
- 73269098
- EAN
- 4028177570900
- ETIM 9
- EC002525
- ECLASS 8.0
- 27400613
- Product description
-
SV Compartment divider, WT: 306x788 mm, for TS (W: 400 mm), with busbar gland