- Article no.:
- KS 1467.500
- Version
- with viewing window
- Material
- Housing and door: Fiberglass-reinforced unsaturated polyester
Door: All-round foamed-in PU seal
Mounting plate: Carbon steel
Viewing window: Glazed acrylic, 3.0 mm with all-round rubber cable clamp strip
- Surface finish
- Housing and door: Dyed plastic with no after-treatment
Mounting panel: Zinc-plated
- Color
- Similar to RAL 7035
- Supply includes
- Housing with hinged door, of all-round solid construction, 3 mm double-bit lock
Mounting panel
Twin seal on the top and bottom edges of the door as integral rain protection strip
Press-fitted C sections at the sides for infinitely variable mounting plate depth adjustment
Viewing window in the door
- Note
- Under the influence of long-term UV radiation (sunlight) in conjunction with wind and rain, the surface finish may become visually impaired. This does not affect the protection of the installed electrical components in any way. If the enclosures cannot be protected from UV radiation, we recommend that they should be painted with a PUR paint. Permissible ambient temperature -30 °C...+75 °C.
- Protection category NEMA
- NEMA 12
- Protection category IP to EN 60 529
- IP 56
- IK code
- IK08
- Dimensions
- Width: 600 mm
Height: 600 mm
Depth: 200 mm( Width: 23.6 ˝
Height: 23.6 ˝
Depth: 7.87 ˝ )
- Material thickness – mounting plate
- 2.5 mm( 0.1 ˝ )
- Dimensions of mounting plate (W x H)
- 545 mm x 550 mm( 21.5 ˝ x 21.7 ˝ )
- Number of doors
- 1
- Interchangeable door catch
- Yes
- No. of locks
- 2
- Lock
- Lock version: Cam
No. of locks: 2
Lock Insert: 3 mm double-bit
- With viewing window
- Yes
- Base material
- Plastic
- Packaging unit
- 1 pc(s).
- Net weight
- 14.768 kg
- Gross weight
- 15.545 kg
- Customs tariff number
- 94037000
- EAN
- 4028177526747
- ECLASS 8.0
- 27180101
- Product description
-
KS Plastic enclosure, WHD: 600x600x200 mm, Fibreglass-reinforced unsaturated polyester, with mounting plate, with door, viewing window