Compact enclosure HD, single-door

Article no.: HD 1332600

Model no.: HD483612N4

Enclosure solution tailored to the requirements of the food and beverage industry. Roof angled forwards by 30°. Seal dyed blue to clearly distinguish it from foodstuffs

Article no.:
HD 1332600
Model no.:
HD483612N4
Version
Hygienic Design Enclosures
Product changes
From June 2020, the compact enclosure HD, single-door, comes with the new compact enclosure AX mounting plate.
Material
Housing and door: Stainless steel 1.4301 (AISI 304)
Mounting plate: Carbon steel
HD lock inserts: Stainless steel 1.4404 (AISI 316L)
Seal: Silicone, compliant with FDA Guideline 21 CFR 177.2600
Surface finish
Housing and door: Brushed, grain 400, peak-to-valley height < 0.8 µm
Mounting panel: Zinc-plated
Seal: Blue, dyed (RAL 5010)
Supply includes
Housing of all-round solid construction
Door with fitted seal
Door hinged on the right, may be swapped to the left
Mounting panel
Dimensions
Width: 940 mm
Height, front: 1,270 mm
Height rear: 1,440 mm
Depth: 300 mm
( Width: 37 ˝
Height, front: 50 ˝
Height rear: 56.7 ˝
Depth: 11.8 ˝ )
Dimensions of mounting plate (W x H)
879 mm x 1,191 mm
( 34.6 ˝ x 46.9 ˝ )
Door opening angle
125°
No. of locks
2
IK code
IK08
Base material
Stainless steel 1.4301 (AISI 304)
Protection category IP to IEC 60 529
IP 66
IP X9
Protection category NEMA
NEMA 1
NEMA 3
NEMA 3X
NEMA 4
NEMA 4X
NEMA 12
NEMA 13
Type rating according to UL 50E
Type 1
Type 3
Type 3X
Type 4
Type 4X
Type 12
Type 13
Packaging unit
1 pc(s).
Customs tariff number
9403200082
EAN
4028177953079
UPC-Code
91536
ETIM 9
EC000261
ETIM 8
EC000261
ECLASS 8.0
27180101
Approvals
UL + C-UL (listed)
Documentation
Instructions
Safety instructions
White Paper
Data sheets
Technical System Catalogue