Ex Enclosures Stainless steel, empty enclosure with screw fastened cover

Article no.: KEL 9303.000

Ex Housings with Screw-Fastened Cover, Stainless Steel

Article no.:
KEL 9303.000
Version
Ex Enclosures
Applications
Zone 1 and 2 or 21 and 22 to 2014/34/EU
Ambient temperature range: -30 °C...+80 °C
The specified temperatures can be limited by the installed equipment
Explosion protection category to EN 60 079: Equipment protection due to increased safety (Ex e), equipment protection due to enclosure (Ex tb)
Material
Housing: Stainless steel 1.4301 (AISI 304)
Cover: Stainless steel 1.4301 (AISI 304), all-round foamed-in silicone seal
Surface finish
Housing: Brushed, grain 400, peak-to-valley height < 0.8 µm
Supply includes
Housing
Cover
Dimensions
Width: 200 mm
Height: 200 mm
Depth: 80 mm
( Width: 7.87 ˝
Height: 7.87 ˝
Depth: 3.15 ˝ )
Certificate IEC EX PTB 09.0033U
Yes
Certificate PTB 03 ATEX 1013U
Yes
Base material
Stainless steel 1.4301 (AISI 304)
Protection category IP to IEC 60 529
IP 66
Packaging unit
1 pc(s).
Net weight
1.9 kg
Gross weight
2.04 kg
Customs tariff number
94032080
EAN
4028177138582
ETIM 9
EC002503
ECLASS 8.0
27180502
Product description
KEL Ex enclosure, WHD: 200x200x80 mm, Stainless steel 1.4301, without mounting plate, Empty enclosure with screw-fastened cover
Approvals
ATEX
IECEx
Declarations
Manufacturer's declaration
Documentation
Instructions
Data sheets
Technical details