- Article no.:
- KEL 9406600
- Version
- Ex Enclosures
- Applications
- Zone 1 and 2 or 21 and 22 to 2014/34/EU
- Ambient temperature range: -30 °C...+80 °C
- The specified temperatures can be limited by the installed equipment
- Explosion protection category to EN 60 079: Equipment protection due to increased safety (Ex e), equipment protection due to enclosure (Ex tb)
- Material
- Housing: Stainless steel 1.4301 (AISI 304)
Door: Stainless steel 1.4301 (AISI 304), all-round foamed-in silicone seal
Mounting plate: Carbon steel
- Surface finish
- Housing: Brushed, grain 400, peak-to-valley height < 0.8 µm
Mounting panel: Zinc-plated
- Supply includes
- Housing
Door
Mounting panel
- Dimensions
- Width: 600 mm
Height: 760 mm
Depth: 210 mm( Width: 23.6 ˝
Height: 29.9 ˝
Depth: 8.27 ˝ )
- Dimensions of mounting plate (W x H)
- 549 mm x 730 mm( 21.6 ˝ x 28.7 ˝ )
- Certificate IEC EX PTB 09.0035U
- Yes
- Certificate PTB 02 ATEX 1082U
- Yes
- Base material
- Stainless steel 1.4301 (AISI 304)
- Lock
- Lock version: Cam
No. of locks: 2
Lock Insert: 3 mm double-bit
- Protection category IP to IEC 60 529
- IP 66
- Protection category NEMA
- NEMA 4X
- Type rating according to UL 50E
- Type 1
- Type 4
- Type 4X
- Type 12
- Packaging unit
- 1 pc(s).
- Net weight
- 29.875 kg
- Gross weight
- 30.38 kg
- Customs tariff number
- 94032080
- EAN
- 4028177138834
- ETIM 9
- EC002503
- ECLASS 8.0
- 27180502
- Product description
-
KEL Ex enclosure, WHD: 600x760x210 mm, Stainless steel 1.4301, with mounting plate, Empty enclosure with hinged door