- Article no.:
- 9980098
- Model no.:
- WMV543616NC
- Product description
- The NEMA 3R Vented Outdoor Enclosure is a single door enclosure with a roof module and door hood. The configuration includes pre-drilled mounting holes and integrated cooling with fans and filters.
- Material
- Door: Carbon steel, all-round foamed-in PU seal
Housing: Carbon steel
Mounting plate: Carbon steel
- Surface finish
- Housing and door: Dipcoat primed, powder-coated on the outside, textured paint
Mounting panel: Zinc-plated
Seal: Blue, dyed (RAL 5010)
- General color
- RAL 9003
- Color
- White
- Supply includes
- Housing with vented roof module
Door with fitted seal and vented hood
Mounting panel
Top-mounted 115V fans
Thermostat
Washable Filter kits
- Dimensions
- Width: 909 mm
Height: 1,334 mm
Depth: 404 mm( Width: 35.8 ˝
Height: 52.5 ˝
Depth: 15.9 ˝ )
- Dimensions of mounting plate (W x H)
- 840 mm x 1,155 mm( 33.1 ˝ x 45.5 ˝ )
- Lock
- Lock version: Cam
No. of locks: 3
Lock Insert: Screwdriver
- Type rating according to UL 50E
- UL Type 3R
- UL Type 1
- UL Type 12
- Protection category NEMA
- NEMA 3R
- NEMA 1
- NEMA 12
- Material thickness - door
- 2 mm( 0.08 ˝ )
- Material thickness - enclosure
- 2 mm( 0.08 ˝ )
- Material thickness – mounting plate
- 2.5 mm( 0.1 ˝ )
- Rated current
- 0.68 A
- Air throughput (unimpeded air flow)
- 400 cfm
- Fan Size
- 6 in
- Weight/packaging unit
- 227 lb.( 3,632 oz. )
- Packaging unit
- 1 pc(s).
- Customs tariff number
- 9403999040
- UPC-Code
- 92349