- Article number:
- AX 1281.450
- Version
- Surface coating to DIN EN ISO 12944
- Benefits
- More interior finishing options thanks to integrated housing cams in the 25 mm system grid in combination with the rail for interior finishing and our wide range of system accessories
- Maintaining the protection class (UL approval) by mounting the rail for interior installation without drilling
- Additional mounting level and increased load capacity due to base configuration rail
- Easy planning and configuration with the Rittal configurator RiPanel
- Material
- Housing and door: Carbon steel
Door: Carbon steel, all-round foamed-in PU seal
- Surface finish
- Enclosure and door: Powder-coated, textured paint
Mounting panel: Zinc-plated
- Color
- RAL 7035
- Supply includes
- Housing with door(s)
Flange (gland) plate(s) in enclosure base
Mounting panel
Punched door strip
Lock: 3 mm double-bit
- Note
- Installation and maintenance: DIN EN ISO 12944 refers to corrosion protection for steel structures (e.g. containers and bridges) and is thus only indirectly applicable to enclosures. The test criteria defined in this standard were nevertheless applied to the paint finishes of the C4-H enclosures. Our “paint finish equivalent to C4-H” thus satisfies all requirements of the standard in respect of the 720-hour salt spray mist test. Even so, corrosion can still occur on such sheet-steel enclosures. If the enclosure is installed in an environment where there is a risk of corrosion, the user must provide for regular maintenance and the prompt repairing of any paint damage. Depending on the application, the user may need to take suitable precautions as protection against environmental conditions at the place of installation, e.g. UV radiation.
- Protection category NEMA
- NEMA 1, 3R, 4, 12
- Protection category IP to EN 60 529
- IP 66
- IK code
- IK10
- Dimensions
- Width: 800 mm
Height: 1,200 mm
Depth: 400 mm( Width: 31.5 ˝
Height: 47.2 ˝
Depth: 15.7 ˝ )
- Material thickness - door
- 2 mm( 0.08 ˝ )
- Material thickness - enclosure
- 1.5 mm( 0.06 ˝ )
- Material thickness – mounting plate
- 2.5 mm( 0.1 ˝ )
- Dimensions of mounting plate (W x H)
- 745 mm x 1,175 mm( 29.3 ˝ x 46.3 ˝ )
- Number of doors
- 1
- Interchangeable door catch
- Yes
- Lock
- Lock version: 3-point locking rod
No. of locks: 1
Lock Insert: 3 mm double-bit
- Gland plate
- Size: 5
Qty.: 2
- Base material
- Carbon steel
- Packaging unit
- 1 pc(s).
- PCF per pack (cradle-to-gate)
- 223.8 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- EAN
- 4028177993808
- ETIM 9
- EC000261
- ETIM 8
- EC000261
- ECLASS 8.0
- 27180101
- Product description
-
AX compact enclosure, C4-H, WxHxD: 800x600x400 mm, sheet steel, with mounting plate, single-door, with 3-point lock system