WM wall-mounted enclosure single-door

Article no.: WM 8017554

Model no.: WM362408NC

These single door wallmount enclosures can be used for virtually any application. The WM series ensures NEMA protection through a secure locking system, foamed-in-place gasket, and knife-edge sealing surface. Features include a cold rolled steel body and door, and a zinc plated mounting panel.

Cable Ducts

Article no.:
WM 8017554
Model no.:
WM362408NC
Material
Door: Carbon steel, all-round foamed-in PU seal
Housing: Carbon steel
Surface finish
Housing and door: Dipcoat primed, powder-coated on the outside, textured paint
Mounting panel: Zinc-plated
Color
RAL 7035
Supply includes
Housing with door(s)
Door hinged on left
Mounting plate
Rear wall mounting holes
Quarter turn latch with slotted head insert
Dimensions
Width: 600 mm
Height: 900 mm
Depth: 210 mm
( Width: 23.6 ˝
Height: 35.4 ˝
Depth: 8.27 ˝ )
Dimensions of mounting plate (W x H)
549 mm x 870 mm
( 21.6 ˝ x 34.3 ˝ )
Protection category NEMA
NEMA 1
NEMA 3R
NEMA 4
NEMA 12
Material thickness - door
2 mm
( 0.08 ˝ )
Material thickness - enclosure
1.5 mm
( 0.06 ˝ )
Material thickness – mounting plate
2.5 mm
( 0.1 ˝ )
Packaging unit
1 pc(s).
Net weight
70.547 lb
Gross weight
73.854 lb
Customs tariff number
8538100000
UPC-Code
83133
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Documentation
Additional information
Info sheet
Data sheets
Drawings