WM wall-mounted enclosure single-door

Article no.: WM 8017560

Model no.: WM483608NC

These single door wallmount enclosures can be used for virtually any application. The WM series ensures NEMA protection through a secure locking system, foamed-in-place gasket, and knife-edge sealing surface. Features include a cold rolled steel body and door, and a zinc plated mounting panel.

Cable Ducts

Article no.:
WM 8017560
Model no.:
WM483608NC
Material
Door: Carbon steel, all-round foamed-in PU seal
Housing: Carbon steel
Surface finish
Housing and door: Dipcoat primed, powder-coated on the outside, textured paint
Mounting panel: Zinc-plated
Color
RAL 7035
Supply includes
Housing with door(s)
Door hinged on left
Mounting plate
Rear wall mounting holes
3-point latching L-Handle
Dimensions
Width: 900 mm
Height: 1,200 mm
Depth: 210 mm
( Width: 35.4 ˝
Height: 47.2 ˝
Depth: 8.27 ˝ )
Dimensions of mounting plate (W x H)
840 mm x 1,155 mm
( 33.1 ˝ x 45.5 ˝ )
Protection category NEMA
NEMA 1
NEMA 3R
NEMA 4
NEMA 12
Material thickness - door
2 mm
( 0.08 ˝ )
Material thickness - enclosure
2 mm
( 0.08 ˝ )
Material thickness – mounting plate
2.5 mm
( 0.1 ˝ )
3-point locking system
Yes
Packaging unit
1 pc(s).
Net weight
176.367 lb
Gross weight
184.083 lb
Customs tariff number
8538100000
UPC-Code
83139
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Documentation
Additional information
Info sheet
Data sheets
Drawings