WM wall-mounted disconnect enclosure

Article no.: WM 8018981

Model no.: WM603816XC

These flange mount disconnect wallmount enclosures can be used for virtually any application. The WM series ensures NEMA protection through a secure locking system, foamed-in-place gasket, and knife-edge sealing surface. Features include a cold rolled steel body and door, and a zinc plated mounting panel.

Cable Ducts

Article no.:
WM 8018981
Model no.:
WM603816XC
Product description
These flange mount disconnect wallmount enclosures can be used for virtually any application. The WM series ensures NEMA protection through a secure locking system, foamed-in-place gasket, and knife-edge sealing surface. Features include a cold rolled steel body and door, and a zinc plated mounting panel.
Material
Door: Carbon steel, 2.0 mm, all-round foamed-in PU seal
Housing: Carbon steel
Mounting plate: Carbon steel, zinc-plated
Surface finish
Dipcoat-primed and powder-coated, textured paint
Color
RAL 7035
Supply includes
Housing with door(s)
Door hinged on left
Mounting plate
Rear wall mounting holes
Flange door with universal disconnect cutout
3-point latching L-Handle
Dimensions
Width: 975 mm
Height: 1,500 mm
Depth: 400 mm
( Width: 38.4 ˝
Height: 59.1 ˝
Depth: 15.7 ˝ )
Dimensions of mounting plate (W x H)
840 mm x 1,455 mm
( 33.1 ˝ x 57.3 ˝ )
Protection category NEMA
NEMA 4
UL Type 4/3R/12
Material thickness - door
2 mm
( 0.08 ˝ )
Material thickness - enclosure
2 mm
( 0.08 ˝ )
Material thickness – mounting plate
3 mm
( 0.12 ˝ )
Packaging unit
1 pc(s).
Net weight
263 lb
Gross weight
263 lb
Customs tariff number
7326909099
UPC-Code
85758
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Documentation
Additional information
Info sheet
Data sheets
Drawings