WM wall-mounted enclosure 304 stainless steel

Article no.: WM 8017616

Model no.: WM202006N4

These single door wallmount enclosures can be used for virtually any application. The WM series ensures NEMA protection through a secure locking system, foamed-in-place gasket, and knife-edge sealing surface. Features include a stainless steel body and door, and a zinc plated mounting panel.

Cable Ducts

Article no.:
WM 8017616
Model no.:
WM202006N4
Material
Door: Stainless steel, all-round foamed-in PU seal
Housing and door: Stainless steel 1.4301 (AISI 304)
Mounting plate: Carbon steel, zinc-plated
Surface finish
Brushed
Supply includes
Housing with door(s)
Door hinged on left
Mounting plate
Wall mounting blind-nuts
Dimensions
Width: 500 mm
Height: 500 mm
Depth: 150 mm
( Width: 19.7 ˝
Height: 19.7 ˝
Depth: 5.91 ˝ )
Dimensions of mounting plate (W x H)
449 mm x 470 mm
( 17.7 ˝ x 18.5 ˝ )
Protection category NEMA
NEMA 4X
Material thickness - door
1.5 mm
( 0.06 ˝ )
Material thickness - enclosure
1.5 mm
( 0.06 ˝ )
Material thickness – mounting plate
2.5 mm
( 0.1 ˝ )
Lock
Lock version: Quarter turn
Packaging unit
1 pc(s).
Net weight
35.273 lb
Gross weight
36.001 lb
Customs tariff number
8538100000
UPC-Code
83192
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Documentation
Additional information
Info sheet
Data sheets
Drawings