WM wall-mounted enclosure double door

Article no.: WM 8017564

Model no.: WM304210NC

These double door wallmount enclosures can be used for virtually any application. The WM series ensures NEMA protection through a secure locking system, foamed-in-place gasket, and knife-edge sealing surface. Features include a cold rolled steel body and door, and a zinc plated mounting panel.

Cable Ducts

Article no.:
WM 8017564
Model no.:
WM304210NC
Material
Door: Carbon steel, all-round foamed-in PU seal
Housing: Carbon steel
Surface finish
Dipcoat-primed and powder-coated, textured paint
Mounting panel: Zinc-plated
Color
RAL 7035
Supply includes
Housing with door(s)
Mounting plate
Rear wall mounting holes
Dimensions
Width: 1,050 mm
Height: 760 mm
Depth: 250 mm
( Width: 41.3 ˝
Height: 29.9 ˝
Depth: 9.84 ˝ )
Dimensions of mounting plate (W x H)
1,000 mm x 710 mm
( 39.4 ˝ x 28 ˝ )
Protection category NEMA
NEMA 12
NEMA 12
Material thickness - door
2 mm
( 0.08 ˝ )
Material thickness - enclosure
2 mm
( 0.08 ˝ )
Material thickness – mounting plate
2.5 mm
( 0.1 ˝ )
3-point locking system
Yes
Number of doors
2
Packaging unit
1 pc(s).
Net weight
72.5 lb
Gross weight
72.751 lb
Customs tariff number
8538100000
UPC-Code
83143
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Documentation
Additional information
Info sheet
Instructions
Data sheets
Drawings