- Article no.:
- KX 1570800
- Product description
- For component installation outside of the housing. Assembly screws in the housing accessories.
- Material
- Carbon steel, 2 mm
- Surface finish
- Zinc-plated
- Suitable for enclosure type
- KX terminal box
- KX bus housing
- Junction box HD
- Suitable for
- Enclosure type: KX terminal box
KX bus housing
Junction box HD
Width: = 600 mm
Height: = 300 mm( Enclosure type: KX terminal box
KX bus housing
Junction box HD
Width: = 23.6 ˝
Height: = 11.8 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 2.419 kg
- Gross weight
- 2.619 kg
- Customs tariff number
- 84879090
- EAN
- 4028177925113
- ETIM 9
- EC000213
- ETIM 8
- EC000213
- ECLASS 8.0
- 27409216
- Product description
-
KX Mounting plate, for terminal boxes KX and bus enclosures KX, WH: 275x585 mm