- Article no.:
- SG 2372100
- Version
- 3-stage, red, yellow, green
- Product description
- Angle of reflected beam: 3 x 120°, as delivered: Steady light. Flashing function PLC controllable
- Benefits
- Complete, ready-to-connect solution
- Minimal build height
- Long service life of the LEDs
- Minimal assembly work and warehousing costs
- Cable entry
- Min. cable diameter: 3 mm
Max. cable diameter: 6.5 mm( Min. cable diameter: 0.12 ˝
Max. cable diameter: 0.26 ˝ )
- Diameter
- 72 mm( 2.83 ˝ )
- Type of connection (electrical)
- Screw clamps
- Light (bulb)
- LEDs
- Rated insulation voltage
- < 60 V DC
- Dimensions
- Height: 177 mm( Height: 6.97 ˝ )
- Operating temperature range
- -20 °C...70 °C( -4 °F...158 °F )
- Protection category IP to EN 60 529
- IP 65
- Rated operating voltage
- 24 V
- 24 V (DC)
- Packaging unit
- 1 pc(s).
- Net weight
- 0.339 kg
- Gross weight
- 0.34 kg
- Customs tariff number
- 85318070
- EAN
- 4028177442719
- ECLASS 8.0
- 27371230
- Product description
-
SG Signal pillar, LED-compact, 24 V AC/DC, 3-stage, red/amber/green