- Article no.:
- AX 2393400
- Product description
- For mounting in the enclosure, no machining required. Suitable for mounting on the side, base and roof up to a load of 25 N using the locators integrated into the enclosure. Variable with two rows of system holes, creates additional mounting surface for e.g.: System chassis 14 x 39 mm, enclosure lights, door-operated switch, door stay, cable conduit holder.
- Benefits
- Only one screw needed to secure the rail in the housing
- Incl. adapter for door-operated switch
- Compatibility with VX25 system accessories
- Housing protection category is retained (no machining required)
- Automatic potential equalization
- Can also be retrofitted with built-in mounting plate. Installation using flange (gland) plates possible
- Material
- Carbon steel
- Surface finish
- Zinc-plated
- Mounting tip
- For installing LED system light, only in conjunction with mounting bracket for interior installation
- Suitable for
- Enclosure type: AX
Depth: = 400 mm( Enclosure type: AX
Depth: = 15.7 ˝ )
- Packaging unit
- 4 pc(s).
- Net weight
- 0.996 kg
- Gross weight
- 1.02 kg
- Customs tariff number
- 73269098
- EAN
- 4028177925199
- ECLASS 8.0
- 27189234
- Product description
-
AX Rail for interior installation, for D: 400 mm