- Article no.:
- SZ 2411.641
- Benefits
- Because the gland and lock nut are sold together in a single pack, this saves additional ordering and storage.
- Clamping membranes for even tightening and strain relief that protects the cables
- Material
- Polyamide 6
Seal: CR/NBR
- Color
- RAL 7035
- Protection category IP to IEC 60 529
- IP 68 (5 bar, 30 min.)
- Dimensions
- Height: 42 mm( Height: 1.65 ˝ )
- Thread
- M32 x 1.5
- Thread length
- 10 mm( 0.39 ˝ )
- Min. cable diameter
- 15 mm( 0.59 ˝ )
- Max. cable diameter
- 21 mm( 0.83 ˝ )
- Operating temperature range
- -30 °C...100 °C( -22 °F...212 °F )
- torque
- 12 Nm
- Width across flats
- 36 mm
- Dimensions
- Thread: M32 x 1.5
Thread length: 10 mm( Thread: M32 x 1.5
Thread length: 0.39 ˝ )
- Type rating according to UL 50E
- Type 1
- Type 4
- Type 4X
- Type 12
- Type 13
- Packaging unit
- 15 pc(s).
- Net weight
- 0.48 kg
- Gross weight
- 0.503 kg
- Customs tariff number
- 39269097
- EAN
- 4028177809963
- ETIM 9
- EC000441
- ETIM 8
- EC000441
- ECLASS 8.0
- 27149109
- Product description
-
SZ Cable gland, polyamide, size: M32x1,5, for cables ø 15-21 mm