- Article no.:
- SZ 2513000
- Product description
- For affixing on surfaces.
- Material
- Polystyrene with self-adhesive fastening strips
Halogen-free
- Color
- Similar to RAL 7035
- Clearance height
- 286 mm( 11.3 ˝ )
- Clearance width
- 438 mm( 17.2 ˝ )
- Clearance depth
- 45 mm( 1.77 ˝ )
- Note
- In line with our commitment to sustainability, our wiring plan lecterns are manufactured using recycled plastic. This may result in small dark spots on the surface – a typical characteristic of recycled materials. These do not affect the quality or functionality of the product and emphasize our dedication to environmentally friendly solutions.
- Suitable for paper size
- DIN A3 landscape format
- Packaging unit
- 1 pc(s).
- Net weight
- 0.28 kg
- Gross weight
- 0.31 kg
- Customs tariff number
- 39269097
- EAN
- 4028177025899
- ETIM 9
- EC000317
- ETIM 8
- EC000317
- ECLASS 8.0
- 27189267
- Product description
-
SZ Wiring plan pocket, plastic, DIN A3, landscape