- Article no.:
- SK 3182125
- Version
- for fan-and-filter units / outlet filters
- Material
- Pleated filter: base polyester, meltblown polycarbonate
Absorber mat: 100% polyester
- Color
- White
- Note
- Performance data, protection category, and device approvals are only guaranteed when used in conjunction with original Rittal filter mats.
- Suitable for Model No.
- 3240.3xx
- 3240.7xx
- 3240.900
- 3241.7xx
- 3241.900
- Dimensions
- Width: 212.5 mm
Height: 212.5 mm
Depth: 21 mm( Width: 8.37 ˝
Height: 8.37 ˝
Depth: 0.83 ˝ )
- Absorber mat dimensions
- Width: 221 mm
Height: 221 mm
- Protection category IP to IEC 60 529
- IP 55 when mounted in filter fan/outlet filter
- Note on Model No.:
- Not suitable for use in EMC filter fans.
- Packaging unit
- 5 pc(s).
- Net weight
- 0.35 kg
- Gross weight
- 0.38 kg
- Customs tariff number
- 56039390
- EAN
- 4028177969094
- ETIM 9
- EC002513
- ETIM 8
- EC002513
- ECLASS 8.0
- 27180706
- Product description
-
SK Pleated filter IP 55, for filter fan/outlet filter 3240./3241.xxx, WHD: 212.5x212.5x21 mm