- Article number:
- SK 3240.100
- Version
- wall-mounted
- Product description
- Filter fans with diagonal fan technology are more pressure-resistant and produce more constant air performance. The diagonal outflow direction ensures a more uniform heat dissipation from the enclosure.
- Product modification
- The cover for the connection clamp has not been part of the TopTherm fan-and-filter units since May 2024. In testing, it proved not to be necessary to meet the standard, and affects neither function nor operational reliability.
- Color
- RAL 7035
- Supply includes
- Complete unit ready to install, including chopped fiber filter mat
- Fan
- Diagonal, shaded pole motor
- Unimpeded air flow (with chopped fiber filter)
- At 50 Hz: 175 m³/h
At 60 Hz: 155 m³/h( At 50 Hz: 103 cfm
At 60 Hz: 91.2 cfm )
- Unimpeded air flow (with pleated filter)
- At 50 Hz: 218 m³/h
At 60 Hz: 188 m³/h( At 50 Hz: 128.31 cfm
At 60 Hz: 110.65 cfm )
- Air throughput with outlet filter incl. chopped fiber filter mat (quantity x order number)
- 1 x 3240200: 130/110 m³/h
- 2 x 3240200: 159/135 m³/h
- Rated operating voltage
- 230 V, 1~, 50 Hz/60 Hz
- Rated power Pel
- At 50 Hz: 35 W
At 60 Hz: 34 W
- Rated current max.
- At 50 Hz: 0.21 A
At 60 Hz: 0.19 A
- Dimensions
- Width: 255 mm
Height: 255 mm( Width: 10 ˝
Height: 10 ˝ )
- Installation depth
- 107 mm( 4.21 ˝ )
- Mounting cut-out
- Width of opening: 224 mm
Cut-out height: 224 mm( Width of opening: 8.82 ˝
Cut-out height: 8.82 ˝ )
- Protection category IP to IEC 60 529
- IP 54 with chopped fiber filter/pleated filter
- IP 55 with pleated filter and absorber mat
- IP 56 with chopped fiber filter/pleated filter and hose-proof hood
- Protection category NEMA
- Type 12 with chopped fiber filter/pleated filter
- Type 3
- Type 3R
- Type 4
- Type 4X with chopped fiber filter/pleated filter and hose-proof hood
- Pre-fuse
- Miniature circuit-breaker/fuse: 2 A
- Note
- A pleated filter can optionally be used to increase the air throughput (see characteristic curve). This can be used with both the filter & roof-mounted fans and the exhaust filters.
- For the 3237.XXX filter fan, the electrical connection is made via 2 individual wires (length approx. 300 mm) on the unit, for all other filter fans, it’s made via a spring-loaded terminal
- Service life of fans (L10, 40 °C))
- At 50 Hz: 72,000 h
At 60 Hz: 76,000 h
- Operating temperature range
- -30 °C...55 °C( -22 °F...131 °F )
- Storage temperature range
- -30 °C...70 °C( -22 °F...158 °F )
- Noise pressure level
- At 50 Hz: 51 dB(A)
At 60 Hz: 46 dB(A)
- Packaging unit
- 1 pc(s).
- Net weight
- 2.12 kg
- Gross weight
- 2.26 kg
- Customs tariff number
- 84145915
- EAN
- 4028177651937
- ETIM 9
- EC000320
- ETIM 8
- EC000320
- ECLASS 8.0
- 27180716
- Product description
-
SK Fan-and-filter unit TopTherm, 103/91.2 cfm 230 V, 1~, 50/60 Hz, WHD: 255 x 255 x 25 mm