- Article no.:
- CM 5001.239
- Version
- Sliding panel
- Product description
- Equipotential bonding is provided via assembly components and grounding points.
- Material
- Carbon steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly components
- Note
- For greater stability and universal cable entry, the base opening is divided in the width for 1000, 1200 and 1600 mm wide enclosures, and is suitable for various configurations.
- Several base plate modules need to be combined to close off the base completely in the TS-IT
- Dimensions
- Depth: 150 mm( Depth: 5.91 ˝ )
- Suitable for
- Enclosure type: TS IT
TS
CM
TP
Width: = 600 mm( Enclosure type: TS IT
TS
CM
TP
Width: = 23.6 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 0.9 kg
- Gross weight
- 0.96 kg
- Customs tariff number
- 73269098
- EAN
- 4028177681231
- ETIM 9
- EC002620
- ETIM 8
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
DK Sliding gland plate, D: 150 mm, For W: 600 mm