Slide Rails, 1U, Depth-Variable for VX IT, TE, TX CableNet

Article no.: DK 5302.035

For mounting between a front and a rear mounting level .

Article no.:
DK 5302.035
Benefits
Tool-free, time-saving one-person assembly from the front of the enclosure
All three mounting holes in the EIA system punchings are available for screw-fastening the equipment
Alternatively, direct screw fastening in the TE 8000 to the 482.6 mm (19") system punchings is also possible
Applications
For assembly on the front mounting level
To support heavy installed equipment.
To adapt to individual distances between 19" levels
Material
Carbon steel
Surface finish
Zinc-plated
Supply includes
Assembly components
Installation options
482.6 mm (19") L-profile rails, front and rear
482.6 mm (19") mounting frames, front and rear
for 19" standard profile rails
for VX IT 19" dynamic profile rails
Load capacity
1500 N
Note
Effective contact surface 25 mm per side
Suitable for
Enclosure type: VX IT
TE
TX CableNet
Distance between levels
600 ‐ 825 mm
( 23.6 ‐ 32.5 ˝ )
Packaging unit
2 pc(s).
Net weight
2.86 kg
Gross weight
3.06 kg
PCF/VE (cradle-to-gate)
11.7 kg CO2 eq (Cat B)
Information regarding the PCF class
Category B: PCF value (cradle-to-gate) calculated approximately on the basis of the product weight and self-declared
Customs tariff number
73269098
EAN
4028177952645
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
Slide rail, 1 U, variable depth, for VX IT profile rails standard and dynamic, for TS IT L-profile rails, for TE mounting frame; For mounting on the front mounting level; Load capacity 1500 N.
Documentation
Instructions