- Article no.:
- DK 5502530
- Version
- Base plate, solid, with sliding panel, multi-piece
- Product description
- Equipotential bonding is provided via fastening components and grounding points. Base Plate Kit: To conceal the entire base opening. Base plate modules: Select modules in keeping with the application.
- Material
- Carbon steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly components
- Note
- null
- Suitable for
- Enclosure type: TS IT
TX CableNet
Width: 800 mm
Depth: 800 mm( Enclosure type: TS IT
TX CableNet
Width: 31.5 ˝
Depth: 31.5 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 6.356 kg
- Gross weight
- 6.69 kg
- PCF/VE (cradle-to-gate)
- 25.5 kg CO2 eq (Cat B)
- Information regarding the PCF class
- Category B: PCF value (cradle-to-gate) calculated approximately on the basis of the product weight and self-declared
- Customs tariff number
- 94039910
- EAN
- 4028177682627
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
DK base plate set, closed base plate, with sliding panel, multi-piece, WxD: 800x800 mm, for TS IT, TX CableNet, carbon steel, zinc-plated