- Article no.:
- DK 5503141
- Material
- Carbon steel
Aluminum
Viewing door: Single-pane safety glass, 3 mm
- Surface finish
- Enclosure frame: Dipcoat-primed
Interior installation: Dipcoat-primed
Doors and roof: Dipcoat-primed, powder coated
- General color
- RAL 7035
- Color
- Housing frame and panels: RAL 7035
Interior installation: RAL 9005
- Supply includes
- Enclosure frame TS 8 with doors and roof plate
Glazed aluminum door, front, 180° hinges
Lock front and rear: Comfort handle for semi-cylinders and security lock 3524 E
Two 482.6 mm (19") mounting frames, front and rear, depth-variable
Spacers, height 50 mm, for raising the cover plate above the fan breakout in the roof panel, for passive ventilation (enclosed) Not required for variants without cutout.
Connection accessories for potential equalization with earthing point (supplied loose)
12 x 19” fasteners 1 U, contacting (supplied)
50 multi-tooth screws, conductive (supplied loose)
IPPC pallet
Roof plate, multi-piece, removable, with side cable entry in the depth and covered cut-out for fan mounting plate
Carbon steel door at the rear, 180° hinges
- Dimensions
- Width: 800 mm
Height: 1,200 mm
Depth: 800 mm( Width: 31.5 ˝
Height: 47.2 ˝
Depth: 31.5 ˝ )
- Height units
- 24 U
- Height units
- 24 U
- Mounting space to 19" level, front/rear
- 147 mm / 105 mm
- Distance between levels as delivered
- 545 mm( 21.5 ˝ )
- Design doors
- Solid
- Design of 19" mounting level(s)
- Mounting frame, 482.6 mm (19")
- Load capacity
- 15,000 N
- Note
- The door-opening angle may vary depending on site requirements or applications
- Base material
- Aluminum
- Packaging unit
- 1 pc(s).
- Net weight
- 79.2 kg
- Gross weight
- 83.4 kg
- Customs tariff number
- 94032080
- EAN
- 4028177705845
- ETIM 9
- EC002499
- ECLASS 8.0
- 27180207
- Product description
-
TS IT, 19" mounting frame, glazed door, WHD: 800 x 1200 x 800 mm, 24 U