TS IT Network/Server Enclosure with glazed door, IP 55, with 19" mounting frame

Article no.: DK 5506131

TS IT, sealed, for direct enclosure-specific climate control. 482.6 mm (19") interior installation with 482.6 mm (19") mounting frame for a load capacity of up to 1,500 kg, available in a range of size variants, and with a protection category up to IP 55.

Side wall, screwable, carbon steel for TS, TS IT

19" fastener, 1 U With contact

Quick-fit baying connector, three-piece for TS/TS

Baying connector, external for TS/TS

Article no.:
DK 5506131
Material
Carbon steel
Aluminum
Glazed aluminum door with 3 mm single-pane safety glass
Surface finish
Enclosure frame: Dipcoat-primed
Interior installation: Dipcoat-primed
Doors and roof: Dipcoat-primed, powder coated
General color
RAL 7035
Color
Housing frame and panels: RAL 7035
Interior installation: RAL 9005
Supply includes
Enclosure frame TS 8 with doors and roof plate
Glazed aluminum door, front, 180° hinges
Carbon steel door at the rear, 180° hinges
Lock front and rear: Comfort handle for semi-cylinders and security lock 3524 E
Roof plate, one-piece, solid
Base tray with base plate, multi-piece, solid
Two 482.6 mm (19") mounting frames, front and rear, depth-variable
Baying seal and sealing kit for base plates (supplied loose)
Connection accessories for potential equalization with earthing point (supplied loose)
12 x 19” fasteners 1 U, contacting (supplied)
50 multi-tooth screws, conductive (supplied loose)
IPPC pallet
Dimensions
Width: 800 mm
Height: 2,000 mm
Depth: 600 mm
( Width: 31.5 ˝
Height: 78.7 ˝
Depth: 23.6 ˝ )
Height units
42 U
Height units
42 U
Mounting space to 19" level, front/rear
87 mm / 65 mm
Distance between levels as delivered
445 mm
( 17.5 ˝ )
Design doors
closed, IP 55
Design of 19" mounting level(s)
Mounting frame, 482.6 mm (19")
Load capacity
15,000 N
Protection category IP to EN 60 529
IP 55 only in conjunction with baying seal or screw-fastened side panels
Note
The door-opening angle may vary depending on site requirements or applications
for enclosures with height and depth: 2000 x 1200 mm / 2200 x 1000 mm / 2200 x 1200 mm, the matching side panels are optionally available and are supplied fitted to the enclosure
Base material
Aluminum
Packaging unit
1 pc(s).
Net weight
114 kg
Gross weight
120 kg
EAN
4028177705951
ETIM 9
EC002499
ECLASS 8.0
27180207
Product description
TS IT, 19" mounting frame, glazed door, WHD: 800 x 2000 x 600 mm, 42 U, IP 55
Approvals
UL + C-UL (listed)
Certificates
Protection category
Surface finish
Declarations
Declaration of conformity
Documentation
Instructions
Data sheets
Technical System Catalogue
Technical details
Visio Shapes