- Article no.:
- DK 5516131
- Material
- Carbon steel
Aluminum
Glazed aluminum door with 3 mm single-pane safety glass
- Surface finish
- Enclosure frame: Dipcoat-primed
Interior installation: Dipcoat-primed
Doors and roof: Dipcoat-primed, powder coated
- General color
- RAL 7035
- Color
- Housing frame and panels: RAL 7035
Interior installation: RAL 9005
- Supply includes
- Enclosure frame TS 8 with doors and roof plate
Glazed aluminum door, front, 180° hinges
Carbon steel door at the rear, 180° hinges
Lock front and rear: Comfort handle for semi-cylinders and security lock 3524 E
Roof plate, one-piece, solid
Base tray with base plate, multi-piece, solid
Two 482.6 mm (19") mounting frames, front and rear, depth-variable
Baying seal and sealing kit for base plates (supplied loose)
Connection accessories for potential equalization with earthing point (supplied loose)
12 x 19” fasteners 1 U, contacting (supplied)
50 multi-tooth screws, conductive (supplied loose)
IPPC pallet
- Dimensions
- Width: 800 mm
Height: 2,200 mm
Depth: 1,200 mm( Width: 31.5 ˝
Height: 86.6 ˝
Depth: 47.2 ˝ )
- Height units
- 47 U
- Height units
- 47 U
- Mounting space to 19" level, front/rear
- 147 mm / 305 mm
- Distance between levels as delivered
- 745 mm( 29.3 ˝ )
- Design doors
- closed, IP 55
- Design of 19" mounting level(s)
- Mounting frame, 482.6 mm (19")
- Load capacity
- 15,000 N
- Protection category IP to EN 60 529
- IP 55 only in conjunction with baying seal or screw-fastened side panels
- Note
- The door-opening angle may vary depending on site requirements or applications
- for enclosures with height and depth: 2000 x 1200 mm / 2200 x 1000 mm / 2200 x 1200 mm, the matching side panels are optionally available and are supplied fitted to the enclosure
- Base material
- Aluminum
- Packaging unit
- 1 pc(s).
- Net weight
- 105.1 kg
- Gross weight
- 110.678 kg
- Customs tariff number
- 94032080
- EAN
- 4028177706323
- ETIM 9
- EC002499
- ECLASS 8.0
- 27180207
- Product description
-
TS IT, 19" mounting frame, glazed door, WHD: 800 x 2200 x 1200 mm, 47 U, IP 55