- Article no.:
- DK 5530151
- Material
- Carbon steel
Aluminum
Base/plinth corner piece: Carbon steel
Base/plinth trim panels, front/rear: Carbon steel
Corner and baying covers: Plastic
Viewing door: Single-pane safety glass, 3 mm
- Surface finish
- Enclosure frame: Dipcoat-primed
Interior installation: Dipcoat-primed
Doors, roof and side panels: Dipcoat-primed, powder coated
- General color
- RAL 7035
- Color
- Housing frame and panels: RAL 7035
Interior installation, base/plinth: RAL 9005
- Supply includes
- Enclosure frame TS 8 with doors, roof plate, base/plinth and side panels
Glazed aluminum door, front, 180° hinges
Lock front and rear: Comfort handle for semi-cylinders and security lock 3524 E
Two 482.6 mm (19") mounting frames, front and rear, depth-variable
Spacers, height 50 mm, for raising the cover plate above the fan breakout in the roof panel, for passive ventilation (enclosed) Not required for variants without cutout.
Connection accessories for potential equalization with a central grounding point, pre-assembled
12 x 19” fasteners 1 U, contacting (supplied)
50 multi-tooth screws, conductive (supplied loose)
Base Mount
Base module mounted at front as infill panel
Base/plinth system VX, 100 mm, vented
Base/plinth corner pieces and trim panels, side, screw-fastened
Base/plinth trim panels for front and rear as well as baying cover included
Side panels, one-piece, lockable
4 M12 leveling feet incl. base/plinth adapter (supplied loose)
4 cable clamp rails (T-head) for outer mounting level, to fit enclosure depth (supplied loose)
10 cable shunting rings, metal, 125 x 65 mm (supplied loose)
IPPC pallet
Roof plate, multi-piece, removable, with side cable entry in the depth and covered cut-out for fan mounting plate
Carob steel door rear, closed, vertically divided, 180° hinges
- Dimensions
- Width: 600 mm
Height: 2,000 mm
Depth: 800 mm( Width: 23.6 ˝
Height: 78.7 ˝
Depth: 31.5 ˝ )
- Height units
- 42 U
- Height units
- 42 U
- Height incl. base/plinth
- 2,100 mm
- Mounting space to 19" level, front/rear
- 84 mm / 168 mm
- Distance between levels as delivered
- 545 mm( 21.5 ˝ )
- Design of 19" mounting level(s)
- Mounting frame, 482.6 mm (19")
- Load capacity
- 15,000 N
- Note
- The door-opening angle may vary depending on site requirements or applications
- Base material
- Carbon steel
- Packaging unit
- 1 pc(s).
- Net weight
- 142.5 kg
- Gross weight
- 148.5 kg
- Customs tariff number
- 94032080
- EAN
- 4028177706538
- ETIM 9
- EC002499
- ECLASS 8.0
- 27180207
- Product description
-
TS IT, 19" mounting frame, glazed door, WHD: 600 x 2000 x 800 mm, 42 U, pre-configured