- Article no.:
- DK 5530790
- Material
- Carbon steel
Aluminum
- Surface finish
- Enclosure frame: Dipcoat-primed
Interior installation: Dipcoat-primed
Doors and roof: Dipcoat-primed, powder coated
- General color
- RAL 7035
- Color
- Housing frame and panels: RAL 7035
- Supply includes
- Enclosure frame TS 8 with doors and roof plate
Glazed aluminum door, front (180°)
Carbon steel door at the rear, 180° hinges
Lock front and rear: Comfort handle for semi-cylinders and security lock 3524 E
Roof plate, one-piece, solid
Base tray with base plate, multi-piece, solid
Baying seal and sealing kit for base plates (supplied loose)
Connection accessories for potential equalization with earthing point (supplied loose)
12 x 19” fasteners 1 U, contacting (supplied)
50 multi-tooth screws, conductive (supplied loose)
IPPC pallet
- Dimensions
- Width: 600 mm
Height: 2,000 mm
Depth: 800 mm( Width: 23.6 ˝
Height: 78.7 ˝
Depth: 31.5 ˝ )
- Design doors
- closed, IP 55
- Design of 19" mounting level(s)
- without 19" interior fitting
- Protection category IP to EN 60 529
- IP 55 only in conjunction with baying seal or screw-fastened side panels
- Note
- The door-opening angle may vary depending on site requirements or applications
- for enclosures with height and depth: 2000 x 1200 mm / 2200 x 1000 mm / 2200 x 1200 mm, the matching side panels are optionally available and are supplied fitted to the enclosure
- Base material
- Aluminum
- Packaging unit
- 1 pc(s).
- Net weight
- 75 kg
- Gross weight
- 80.5 kg
- Customs tariff number
- 94032080
- EAN
- 4028177702752
- ETIM 9
- EC002499
- ECLASS 8.0
- 27180207
- Product description
-
TS IT, without 482.6 mm (19") interior installation, glazed door, WHD: 600 x 2000 x 800 mm, 42 U, IP 55