- Article no.:
- CP 6148.000
- Product description
- For mobile use, can be mounted directly on the enclosure.
- Color
- Black with gray running surface
- Supply includes
- 4 twin castors, 2 x with, 2 x without locks.
Assembly components
- Suitable for
- Enclosure type: VX
Enclosure type: VX IT
Enclosure type: TS
Enclosure type: TS IT
Enclosure type: VX SE
Enclosure type: PC
Enclosure type: TP pedestals
Enclosure type: IW
Enclosure type: Data Rack
Enclosure type: Chiller
- Clearande floor
- 85 mm( 3.35 ˝ )
- Max. load capacity (static) per component
- 750 N( 168.607 lbf. )
- Suitable for Model No.
- Standfuß 6106.200
- Standfuß 6106.300
- Dimensions
- Thread: M12 x 20
- Packaging unit
- 1 pc(s).
- Net weight
- 1.115 kg
- Gross weight
- 1.293 kg
- Customs tariff number
- 39269097
- EAN
- 4028177206007
- ETIM 9
- EC002621
- ECLASS 8.0
- 27189262
- Product description
-
CP Twin castors, 2 each with/without lock, static load per castor 75 kg