Cable clip for C-rail, combination rail

Article no.: DK 7097220

For attaching cables to the C rail.

Article no.:
DK 7097220
Version
for cable diameter 22 - 26 mm
Product description
For attaching cables to the C rail.
Material
Carbon steel
Surface finish
Zinc-plated
Supply includes
Plastic insert
Min. cable diameter
22 mm
( 0.87 ˝ )
Max. cable diameter
26 mm
( 1.02 ˝ )
Packaging unit
25 pc(s).
Net weight
1 kg
Gross weight
1.047 kg
PCF/VE (cradle-to-gate)
4.2 kg CO2 eq (Cat B)
Information regarding the PCF class
Category B: PCF value (cradle-to-gate) calculated approximately on the basis of the product weight and self-declared
Customs tariff number
73182900
EAN
4028177193178
ETIM 9
EC000454
ETIM 8
EC000127
ECLASS 8.0
23140202
Product description
DK cable clamps, for cable diameter Ø: 22 - 26 mm