Filter Mat for base/plinth component, vented and base/plinth component, vented, with designer trim panel

Article no.: DK 7581500

Mounting frame incl. filter mat for the base/plinth trim panel.

Article no.:
DK 7581500
Product description
To cover the trim panel in the base/plinth component. The mounting frame slides into the base/plinth trim panel behind the filter mat. Filter class G3 to DIN EN 779.
Supply includes
Mounting frame
Suitable for
Width: 800 mm
( Width: 31.5 ˝ )
Packaging unit
1 pc(s).
Net weight
0.38 kg
Gross weight
0.42 kg
Customs tariff number
56039390
EAN
4028177221291
ECLASS 8.0
27189272
Product description
DK Filter mat, for base/plinth component, vented, for base/plinth component, vented with designer cover, To cover the trim panel in the base/plinth component, for width: 800 mm
Documentation
Info sheet