System chassis 14 x 39 mm for VX, VX SE, PC, IW, AX

Article no.: VX 8619760

For securing cable ducts, cable conduit holders, equipment installed on the door, etc.

Article no.:
VX 8619760
Product description
For securing cable ducts, cable conduit holders, equipment installed on the door, etc.
Material
Carbon steel
Surface finish
Zinc-plated
Supply includes
Assembly components
Distance between fixing points
575 mm
Installation options AX
In enclosure width 600 mm and in enclosure height 700 mm, in conjunction with rail for interior installation AX
Mounting tip
For installation in AX carbon steel, only in conjunction with rails interior installation AX
Note
Carbon steel screws or M5 self-tapping screws are required for extension with own components on the system chassis
Suitable for
Enclosure type: AX
Suitable for width or height or depth: 700 mm
Packaging unit
4 pc(s).
Net weight
1.2 kg
Gross weight
1.374 kg
Customs tariff number
73269098
EAN
4028177926851
ETIM 9
EC002620
ECLASS 8.0
27189234
Product description
VX Punched section with mounting flange, 14 x 39 mm , for H: 700 mm
Declarations
PCF-declaration
Documentation
Instructions